﻿Hall Effect Current Sensor PCB V1.0B board specs

Layers:  4  (TOP.art, LAYER2.ART, LAYER3.ART, Bottom.art)

No logos or text may be added to any of the copper regions. Please add them as necessary to silkscreen only. 
 
Individual Board Dimensions:	6.59” x 1.20”
 
Finished Thickness: 0.062”
 
Min. Hole Size: 0.013”
 
Number of Holes: 43 (39 plated, 4 non-plated)
 
Material: FR4
 
Surface Finish: HASL Lead-free
 
Outer Layer Copper: 1 oz.

Inner Layer Copper: 1 oz.
 
Soldermask Color: Black

Soldermask Sides: Both
 
Silkscreen Sides: TOP
 
Silkscreen Color: White

Cutout: Yes 6x cutouts measuring 0.370"x0.158" (SEE OUTLINE GERBER)